Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemOil Coolers136-7731: 291.3mm Wide Oil Cooler Core
HomeEngineCooling SystemOil Coolers136-7731: 291.3mm Wide Oil Cooler Core
136-7731: 291.3mm Wide Oil Cooler Core

Cat® 291.3mm Wide Hydraulic Oil Cooler Core

Brand: Cat

Product Images
136-7731: 291.3mm Wide Oil Cooler Core
136-7731: 291.3mm Wide Oil Cooler Core
136-7731: 291.3mm Wide Oil Cooler Core
136-7731: 291.3mm Wide Oil Cooler Core
136-7731: 291.3mm Wide Oil Cooler Core

Cat® 291.3mm Wide Hydraulic Oil Cooler Core

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 136-7731
Width (mm): 431.8
Height (mm): 223.5
Material: Alloy Aluminum
Length (mm): 1,003.3
View More
Compatible Models for part number 136-7731

INTEGRATED TOOLCARRIER

IT62G IT38G

WHEEL LOADER

938G 950G 962G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced