Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home136-9349: ROLLER GP
Home136-9349: ROLLER GP
136-9349: ROLLER GP

Cat® Roller Gp-Dflg

Brand: Cat

Product Images
136-9349: ROLLER GP
136-9349: ROLLER GP

Cat® Roller Gp-Dflg

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 136-9349

Description:

  • Track rollers support and guide the machine on the track.

Attributes:

  • Tall flange track rollers have a taller flange than standard track rollers, providing increased guiding support.

View More
Specifications for part number 136-9349

Units of Measure

USMetric
Tread Diameter (in): 7.76
Flange Type: Double Flange
Track Pitch (mm): 190.5
Tread Diameter (mm): 197.0
Flange Diameter (mm): 237.0
Bolt Size (in): 3/4
Track Pitch (in): 7.5
Flange Diameter (in): 9.33
View More
Compatible Models for part number 136-9349

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced