Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies137-4106: EDGE AS
HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies137-4106: EDGE AS
137-4106: EDGE AS

Brand: Cat

fallback-image
Discontinued
137-4106: EDGE AS
Contact your dealer for replacement options.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 137-4106

We are still working on adding a description for this part.

Specifications for part number 137-4106

Units of Measure

USMetric
Width Between Sidebars (mm): 918.0
End Depth (in): 15.748
Overall Width (in): 41.811
Adapter Size: J460
Bevel Angle: 22.5
Material: Structural Steel,Alloy Steel
Thickness Class: 50
Overall Width (mm): 1,062.0
Overall Depth (in): 15.748
Size: J460
Adapter Type: Two Strap
Adapter Quantity: 4
Shape: Straight
Overall Depth (mm): 400.0
Series: J Series
Adapter Series: J Series
End Depth (mm): 400.0
Width Between Sidebars (in): 36.142
Edge Assembly Type: Standard
View More
Compatible Models for part number 137-4106

EXCAVATOR

350-A L 345B II 345B L 350-A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced