Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home137-6114: Shoes TG 19.7" + 4 extra bolts
Home137-6114: Shoes TG 19.7" + 4 extra bolts
137-6114: Shoes TG 19.7" + 4 extra bolts

Cat® Track Shoe Triple Grouser, 500mm Wide, Regular Joint

Brand: Cat

Product Images
137-6114: Shoes TG 19.7" + 4 extra bolts
137-6114: Shoes TG 19.7" + 4 extra bolts
137-6114: Shoes TG 19.7" + 4 extra bolts
137-6114: Shoes TG 19.7" + 4 extra bolts
137-6114: Shoes TG 19.7" + 4 extra bolts
Contact your dealer for replacement options.

Cat® Track Shoe Triple Grouser, 500mm Wide, Regular Joint

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 137-6114

Units of Measure

USMetric
Shoe Width (mm): 500.0
Material: Alloy Steel,Carbon Steel
Plate Thickness (mm): 0
ARM: No
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 107.94
Shoe Bolt Hole Spacing C (mm): 0
Shoe Width (in): 19.685
Plate Thickness (in): 0
Shoe Bolt Hole Spacing A (mm): 60.32
Hole Type: Slotted
Number of Grousers: Triple
Bolt Hole Diameter (in): 0.642
Clipped: No
Bolt Hole Diameter (mm): 16.3
View More
Compatible Models for part number 137-6114

EXCAVATOR

312D2 312D2 GC 318F L 311D LRR 312B L 312D2 L 312D L 312C L 312E L 313D2-GC 315F LCR 313D2 314D LCR 313F GC 314E CR 312E 312F 314C 312B 312C 312D 314E LCR 313F L 313F LGC 311F LRR 314D CR 314F CR 312F GC 313F 313B 311B 313D2 GC 313D 311C

VIBRATORY COMPACTOR

CB-536D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced