Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsRipper & Scarifier Ground Engaging ToolsRipper Shanks138-0797: SHANK
HomeGround Engaging ToolsRipper & Scarifier Ground Engaging ToolsRipper Shanks138-0797: SHANK
138-0797: SHANK

Brand: Cat

fallback-image
138-0797: SHANK

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 138-0797

Units of Measure

USMetric
Tip Size: R350/cr350
Material: Boron Steel
Thickness (in): 2.874
Overall Length (in): 27.913
Depth (mm): 176.0
Overall Length (mm): 709.0
Depth (in): 6.929
Thickness (mm): 73.0
View More
Compatible Models for part number 138-0797

MOTOR GRADER

24H 24M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced