Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveOther Final Drive Components141-2368: Plate-Reaction
HomeDrivetrainFinal DriveOther Final Drive Components141-2368: Plate-Reaction
141-2368: Plate-Reaction

Cat® Reaction Plate

Brand: Cat

Product Images
141-2368: Plate-Reaction
141-2368: Plate-Reaction
141-2368: Plate-Reaction
141-2368: Plate-Reaction
141-2368: Plate-Reaction

Cat® Reaction Plate

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 141-2368

Units of Measure

USMetric
Material Description: Cast Iron
Inside Diameter (mm): 353.0
Outside Diameter (mm): 482.0
Width (mm): 35.8
Inside Diameter (in): 13.897
Outside Diameter (in): 18.976
Width (in): 1.409
Material: Gray (Flake) Iron,Ductile (Spheroidal) Iron
View More
Compatible Models for part number 141-2368

WHEEL LOADER

966H 966G 972G 972H 966G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced