Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home141-7451: Snap-In Wiper Seal
Home141-7451: Snap-In Wiper Seal
141-7451: Snap-In Wiper Seal

Seal Shape: Type H

Brand: Cat

Product Images
141-7451: Snap-In Wiper Seal
141-7451: Snap-In Wiper Seal
Contact your dealer for replacement options.

Seal Shape: Type H

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 141-7451

Prevents external contaminants from entering the system, but used in less severe environmental conditions and lighter duty hydraulic applications than its press-in counterpart.

View More
Specifications for part number 141-7451

Units of Measure

USMetric
Width - A (+/- 0.508 mm) (mm): 8.76
Base Thickness - C (+/- 0.254 mm) (mm): 50.8
Inside Diameter (mm): 38.1
Width - A (+/- 0.02inch) (in): 0.34
Seal Shape: Type H
Base Thickness - C (+/- 0.010inch) (in): 2.0
Inside Diameter (in): 1.5
View More
Compatible Models for part number 141-7451

TELEHANDLER

TH62

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced