Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits142-2137: Plug
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits142-2137: Plug
142-2137: Plug

Cat® Plug

Brand: Cat

Product Images
142-2137: Plug
142-2137: Plug
142-2137: Plug
142-2137: Plug
142-2137: Plug

Cat® Plug

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 142-2137

Units of Measure

USMetric
Outside Diameter (mm): 31.8
Hex Size (mm): 9.5
Length (in): 0.94
Thread Size (in): 3/4-10
Hex Size (in): 0.37
Length (mm): 23.8
Outside Diameter (in): 1.25
View More
Compatible Models for part number 142-2137

ENGINE - INDUSTRIAL

3516B

LOAD HAUL DUMP

R1600 R1600G

POWERTRAIN

TR35E44-C9.3B

WHEEL DOZER

824H 834G 834H 834K 824K

MOTOR GRADER

24H 24M

OEM SOLUTIONS

TR35E44-C9.3BL

WHEEL LOADER

988G 988H 988K 980H 986K 980G 993K 980K 980K HLG 980G II 988K XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced