Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTires & RimsMounting Discs142-7481: Wheel Assembly
HomeDrivetrainTires & RimsMounting Discs142-7481: Wheel Assembly
142-7481: Wheel Assembly

Cat® Wheel Assembly (15x6)

Brand: Cat

Product Images
142-7481: Wheel Assembly
142-7481: Wheel Assembly
142-7481: Wheel Assembly
142-7481: Wheel Assembly
142-7481: Wheel Assembly

Cat® Wheel Assembly (15x6)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 142-7481

Units of Measure

USMetric
Standard Color: Cat yellow
Outside Diameter (mm): 423.4
Height (mm): 172.5
Material: Structural Steel,Alloy Mixed: Metal,Carbon Steel,Alloy Steel
Inside Diameter (mm): 152.5
Finish: Paint
Inside Diameter (in): 6.0
Outside Diameter (in): 16.7
Height (in): 6.79
View More
Compatible Models for part number 142-7481

SKID STEER LOADER

216B 216 228 236 226 232 242

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced