Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLamp Assemblies142-8634: 12Volt Signal Lamp
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLamp Assemblies142-8634: 12Volt Signal Lamp
142-8634: 12Volt Signal Lamp

Cat® 12Volt Signal Lamp

Brand: Cat

Product Images
142-8634: 12Volt Signal Lamp
142-8634: 12Volt Signal Lamp

Cat® 12Volt Signal Lamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 142-8634

Units of Measure

USMetric
Width (mm): 135.0
Height (mm): 92.5
Material: Polycarbonate Plastic
Lens Color: Red, amber
Depth (mm): 54.5
Connector Type: 4 pin
Depth (in): 2.15
Width (in): 5.31
Height (in): 3.64
View More
Compatible Models for part number 142-8634

MULTI TERRAIN LOADER

247B3 277B 267B 287B 257B 247B 257B3

COMPACT TRACK LOADER

259B3

SKID STEER LOADER

242B3 262 226B3 226B 248B 216B 246B 268B 236B 216 236 232 236B3 216B3 242B 232B 262B 252B 226 248 246 242

COMPACT WHEEL LOADER

904H 903C 901C 902 902C 908 902C2 901C2 906 903C2 904B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced