Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts144-8752: M30 Bearing Lock Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts144-8752: M30 Bearing Lock Nut
144-8752: M30 Bearing Lock Nut

Cat® M30 Steel Bearing Lock Nut to secure parts in Position and prevent misalignment during operation

Brand: Cat

Product Images
144-8752: M30 Bearing Lock Nut
144-8752: M30 Bearing Lock Nut

Cat® M30 Steel Bearing Lock Nut to secure parts in Position and prevent misalignment during operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 144-8752

Units of Measure

USMetric
Thickness (mm): 7.0
Thickness (in): 0.276
Thread: RH Fine
Nut Type: Round (spanner Or Bearing)
Thread Size (in - TPI) (in): M30-1.5
Hand of Thread: RH
Material: Carbon Steel
Thread Size (in): 0
Thread Size (mm): M30
Thread Size (dia x pitch) (mm): M30x1.5
Drive (mm): 99,999.99
Drive (in): 3937.008
View More
Compatible Models for part number 144-8752

INDUSTRIAL ENGINE

C3.6

TRACK LOADER

973C 953C 963C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced