Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs147-3719: 15.8mm Diameter Hole Button Plug
HomeHoses & TubesCaps & PlugsPlugs147-3719: 15.8mm Diameter Hole Button Plug
147-3719: 15.8mm Diameter Hole Button Plug

Cat® 15.8mm Diameter Hole Button Plug covers and conceals holes and protect the underlying material

Brand: Cat

Product Images
147-3719: 15.8mm Diameter Hole Button Plug
147-3719: 15.8mm Diameter Hole Button Plug
147-3719: 15.8mm Diameter Hole Button Plug
147-3719: 15.8mm Diameter Hole Button Plug
147-3719: 15.8mm Diameter Hole Button Plug

Cat® 15.8mm Diameter Hole Button Plug covers and conceals holes and protect the underlying material

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 147-3719
Material: Carbon Steel
View More
Compatible Models for part number 147-3719

GENERATOR SET

C32 C18

MINI HYD EXCAVATOR

307B

WHEEL TRACTOR

613C II 615C II 611

SOIL COMPACTOR

CS20 CS56B CS64B CS76B CS68B CS11 CS12 CS13 CS14 CP68B CS16 CP56B CS17 CS19 CS74B CS66B CS78B CS54B CP74B CP11 CP12 CP14 CP16 CP17

COMPACTOR

CCS9

EXCAVATOR

322B L 325B L 315B L 320B FM LL 315B FM L 320B LL 330B L

WHEEL DOZER

844 854K 854 844H 844K

VIBRATORY COMPACTOR

CP12 CS78B CS-64B CS-76B CS-56B CS74B CS-68B CS54B CP54B CP74B CP-54B CP-74B CS68B CS56B CS-74B CS12 CS-54B CS-66B CS-78B CS14 CP76B CS79B CP-56B CP-68B CP68B CS-79B CP56B

WHEEL LOADER

993K 992K 990 II 966H 994K 994H 990K 990H 990 993

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced