147-5769: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    147-5769: Buffer Seal

    Part Number: 147-5769
    Brand: Cat
    Retrieving Price.....
    Save to List

    Seal Shape: Type C

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.25
    • Groove Width - A (+/- 0.005inch) (in): 6.12
    • Rod Diameter (in): 5.47
    • Seal Shape: Type C
    excavator
    5080 385B 375-A 365B 365B L 375-A L