Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home148-0945: SHOE-TRACK
Home148-0945: SHOE-TRACK
148-0945: SHOE-TRACK

Cat® Track Shoe Triple Grouser, 1060mm Wide, Regular Joint

Brand: Cat

Product Images
148-0945: SHOE-TRACK
148-0945: SHOE-TRACK
Contact your dealer for replacement options.

Cat® Track Shoe Triple Grouser, 1060mm Wide, Regular Joint

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DISCONTINUED
Warranty Information
Return Policy
Description
Description

Description:

  • Track shoes provide flotation and traction for the machine and protection for the link assembly.

Attributes:

  • Triple grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Triple grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

Description:

  • Track shoes provide flotation and traction for the machine and protection for the link assembly.

Attributes:

  • Triple grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Triple grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

Specifications
Specifications
Units of MeasureUSMetric
Shoe Width (mm): 1,060
Number of Grousers: Triple
Material: Carbon Steel,Boron Steel
Bolt Hole Diameter (in): 0.906
Plate Thickness (mm): 0
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 169.34
Shoe Bolt Hole Spacing C (mm): 223.34
Bolt Hole Diameter (mm): 23
Shoe Bolt Hole Spacing A (mm): 76.2
Plate Thickness (in): 0
Shoe Width (in): 41.732
Units of MeasureUSMetric
Shoe Width (mm): 1,060
Number of Grousers: Triple
Material: Carbon Steel,Boron Steel
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 148-0945
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 148-0945

Description:

  • Track shoes provide flotation and traction for the machine and protection for the link assembly.

Attributes:

  • Triple grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Triple grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

View More
Specifications for part number 148-0945

Units of Measure

USMetric
Shoe Width (mm): 1,060
Number of Grousers: Triple
Material: Carbon Steel,Boron Steel
Bolt Hole Diameter (in): 0.906
Plate Thickness (mm): 0
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 169.34
Shoe Bolt Hole Spacing C (mm): 223.34
Bolt Hole Diameter (mm): 23
Shoe Bolt Hole Spacing A (mm): 76.2
Plate Thickness (in): 0
Shoe Width (in): 41.732
View More
Compatible Models for part number 148-0945

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert