Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home148-8378: ELBOW AS
Home148-8378: ELBOW AS
148-8378: ELBOW AS

Brand: Cat

fallback-image
148-8378: ELBOW AS

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 148-8378
Material: Nitrile / NBR / HNBR / XNBR Rubber,Alloy Steel
View More
Compatible Models for part number 148-8378

INTEGRATED TOOLCARRIER

IT14G IT62G IT62H IT14G2 IT24F IT28G IT28F IT62G II IT38G II IT38H IT38G IT38F

WHEEL HARVESTER

550 570 580

MINI HYD EXCAVATOR

303.5E2 CR 302.5C 308E2 304E2 304CR 304C CR 305E2 CR 305E 304E 303ECR 301.8 301.9 301.6 301.5 304SR 305.5D 305.5E 303E CR 301.6C 301.8C 301.7CR 305E2 304E2 CR 304D CR 305.5E2 CR 304.5E2 306.5 305 CR 308E CR 302.5 308E SR 306E2 303C CR 307.5 305C CR 302CR 308E2 SR 303.5C 303.5E 303.5D 305.5E2 307D 307C 307B 307E 308E2CR 306E 308E 308D 308C 305.5 GC 303 SR 308E2 CR 307E2 308E2SR 303CR 304 305 308 309 306 307 305D CR 310 303.5E2 303.5CR 302.7CR

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

TRACK FELLER BUNCHER

1190 541 2 TK711 511 522 521 1190T 521B 532 522B 541 551 552 1390 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 1090

HARVESTER HEAD

SAT318TSC

EXCAVATOR

349D L 324D 324E 320D3 GC 320D2 320D3 336D2 L 323F 323D 322C 324E LN 321C 548 325D L 558 320GX 374D L 323F OEM OTHER 330C FM 326F 538 336E L 325C 325D 336E H 325F 329D LN M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 345D L 320B 320C 320D 320E 314E LCR 323F L 317 GC 365C 365B 349F LXE 320D LN 312F GC 320D FM RR 336D LN 349 GC 320E L 325D FM 320D GC 323D2 L 330C L 320D FM 312D2 GC 313 GX 313 GC 349D2 L 318F L 329D 329E 330C LN 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 333 GC 314D CR 335F 336F XE 325C L 330B LN 336 MHPU 320D LRR 326F L 336D L 312D2 L 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 374F 345C L 323D3 323D2 313F GC 323GC 323E L 336F LN 320E LN 330F 330B 330C 330D 390F L 365B L M325D L MH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 320D L 340MHPU 325C FM 340F L UHD 330B L 319D L 330F LN 350 OEM 318E L 336 GC 328D LCR 340F L LRE 325F LCR 340D L 330F L 329F L 335F LCR 312 GX 312 GC 385C L MH 315F LCR 329D2 L M318 M320 345B II 325B L M315F 315D L M317F 374F L M318F 385C FS 345B 345C 345D 349F L 385C L 317 315 313 336F L XE 312C L 323E LN 314E CR 320 GX 349D 320 GC 349E 349F 340F 345B L 314D LCR 336F LN XE 323D S 323D L 313F L 326D2 L 385B 385C 365C L 323E SA 345B II MH 336D2 L XE 320C L 325D FM LL 390D 390F 336E LNH 315 GC 349E L VG 325B LN 349D2 336D2 318D L 568 FM 313D2 LGP 352 UHD 340 349 345 324D FM 352 350 355 320 321 326 324 325 322 323 329E L 319 330 335 336 333 323 GX 318D2 323 GC 395 365B II 324D LN 374 311D LRR 320MHPU 316F L 312E FM538 312F 312C 312D 322B LN 326D L FM548 311C 349E L 330D2 3101 323D LN 352F XE VG 330D FM 320D2 GC 320D2 FM 316F 352F-VG 365C L MH 315C FM558 314C FM568 313F 330GC 313D 312D2 352F 320E LRR 336F L 318 GC 323D SA 336D2 GC 330D2 L 314F CR 336F LNXE 329E LN 320B S 320B N 320B L 336E LN 336E LH 313D2 GC MH3040 390D L 319D LN 326 GC 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 319D 330D LN 320C FM 319C 568 FM LL 318C 318F 345D L VG 311F LRR MH3022 MH3024 336D2 XE 321D LCR 316E L M320GC 322C FM

PAVING COMPACTOR

CB2.7 CB2.5 CC2.7 CB-22B

MULTI TERRAIN LOADER

287C2 267B 247B3 297D XHP 277C2 257D 257B 297D 297C 297D2 XHP 247B 287C 287B 287D 297D2 277B 277D 277C 257D3 257B3 267 257 287 277 247

HYDRAULIC LIFT

MIS MISC

COMPACT TRACK LOADER

279C2 279D3 299D 299C 259D 275 285 255 265 249D3 275XE 289C2 289D3 299D3 XE 259B3 259D3 285XE 279D 279C 299D3 299D2 239D 299D XHP 289D 289C 249D 299D2 XHP 239D3

ROTARY MIXER

RM800 RM500B

MULTI PROCESSOR

MP365 MP345

WORK TOOL

GRAPPLE CARRIAGE H RC20 RC30 CARRIAGE HYDRAULIC GB120 2023

QUICK COUPLER-DWL

CW-40S CW-20 CW-30 CW-40 CW-20S CW-30S

PETROLEUM TRANSMISSION

CX31-P600

SOIL COMPACTOR

825H 825G 825K 825 815 815K 815F 815F II 825G II

BACKHOE LOADER

420F2 450E 450F 420XE 414E 416F2 416E 416F 416C 416D 416B 434F2 432F2 426C 428F2 424D 424B 422F 422E 424B2 420D 420E 415F2 420F 426 F2 428F 428D 428E 428C 430D 430E 430F 427F2 438C 438D 424B HD 415 416 426 428 436C 424 420 434E 434F 432E 432F 432D 434 430 432 444 440 450 430F2 442D 442E 446D 446B 444F 444E 444F2 422F2

WHEEL LOADER

988 XE 986H 986K 980XE 988G 988H 988K 950GC 814K 988F II 907K 972 XE 928HZ 906K 906M 908K 908M 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992G 992K 972XE 994F 994D 994K 994H 988GC 950G 950F 950H 950K 950M 950L 966XE 980GC 962M Z 950M Z 972G II 966M XE 982XE 960F 966 XE 962H 962G 962L 962K 962M 966H 966G 966L 966K 966M 924F 924H 924G 924K 926M 962 928H 928G 966 972 966 GC 986 980 982 950G II 988 995 994 990 993 992 980G II 988K XE 926 924 930 938 950 982 XE 908 907 906 950 GC 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930M 962G II 938G 938F 938H 938K 990 II 938M 966K XE 980C 980H 980G 980L 980K 980M 982M 950F II

FORWARDER

554 584 574 584HD

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

D300E II D400E 725 740 745 730 735 725C 730C2 D350E D400E II 725C2 740 GC 730C 735C 735B 735 OEM D250E II D350E II 730 EJECTOR 740C 740B 745C

TRENCHER

T315 T15B

WHEELED EXCAVATOR

M320F W330B W345C MH M318D M318C M318F M314-07 M318C MH M315C M315D M316C M316F M316D M313C M313D M314F M320GC M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M320D2 M317D2 M322D2 MH M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M330D M325C MH M313-07 M318D MH M323F M322D2 M322F M322D M322C W345B II M325B

PNEUMATIC COMPACTOR

CW-16 CW34 CW12 CW-34

INDUSTRIAL ENGINE

C4.4 3126 3116 C7

QUARRY TRUCK

777E 775D 773E 771D 772G 770G

WHEEL SCRAPER

621G 621F 623G 623F 627G 627F 631G 637G 657G 657E 613C 615C 613C II

TRACTOR

776D 784C 784B

BLADE

GB124

SHOVEL LOGGER

345C

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

777G 777E 773GC 798 AC 785D 772 770 793D 777 773 793F 793

MOTOR GRADER

135H 120M 2 140M 3 140M 2 12M 3 AWD 120H 24 16 14 18 120M 120K 163H 12M 3 12M 2 160M 2 160M 3 120H NA 16GC 16M3 140K 2 135H NA 120H ES 160M 3 AWD 24H 24M 160K 160H 160M 140M 3 AWD 14M-3 120 GC 140M 140K 140H 143H 140 GC 18M3 16M 160 16H 14L 150 14M 140 14H 12H 12M 12K 14M3 120 120K 2

HYDRAULIC SHOVEL

6015 6015B

KNUCKLEBOOM LOADER

559C 559D 539 2384D 2384C 579C 579D 2484D 2484C

MARINE ENGINE

3126 3116 C9 C7

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5080 5090B

RECLAIMER MIXER

RM400 RM800 RM500B RM-500 RM-350B RM-350 RM-300

ENGINE

C7.1

WATER DELIVERY SYSTEM

777G

COLD PLANER

PM620 PM622 PC406 PC408 PC412 PC310XD PC305B PC306B PC306 XD PM820 PM825 PM822 PM-565B PM312 PM313 PM310 PM-201 PC310B PC305 PC306 PC310 PC408B PM-565

SHEAR

S3035 S3025 S3015

ROTARY/TRACK DRILLS

MD5150C MD6640

SKID STEER LOADER

226B 226D 252B3 226B3 226D3 272C 272D 232B 232D 236B 236D 216B 270XE 262C2 279D3 272D2 XHP 249D3 236 232 250 236B3 248 246 242 262 260 252 270 236D3 262B 262D 262C 265 262D3 268B 216 228 226 289D3 232D3 272D XHP 252B 256C 272D3 272D2 242B3 242D3 246D3 272D3 XE 242B 242D 246B 246D 246C 248B 216B3

INDUSTRIAL LOADER

415F2 IL

DELIMBER

DLK426 PRE426

WHEEL FELLER BUNCHER

573C 573D 2670C 2670D TK370 TK380 HA870 553C 2570C 2570D HA770 563C 563D 543 533 2470C

TRUCK ENGINE

3116 C7

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651

BUCKET

BUCKET

TRACK SKIDDER

527 517

WHEEL SKIDDER

545D 545C 525 545 555D 535D 535C 535B 525D 525C 525B

ASPHALT COMPACTOR

CB22B CB2.7 GC CB2.5 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

WATER FORDING TRACTOR

D7R II

PULVERIZER

P345 P365

WHEEL TRACTOR

623G 623H 623E 623F 621E 621F 621G 621H 627G 627H 627E 627F 631K 615C II 631E 631G 621K OEM 613C II 637G 637E 637K 633E II 651E 611 651 657E 657G

HEX BASED SPL SOLUTION

320E 352F OEM 330F OEM

TRACK LOADER

973C 973D 973K BS3E 963B 963C 963K 953C 953D 953K 963 973 953

WHEEL DOZER

834G 834H 834K 834 844 854 824H 824G 824K 814 824 854G 854K 814K 814F 844H 844K 814F II 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816 816K 816F 826G 826H 826K 836H 836G 836K

TELEHANDLER

TH330B TH460B TH103 TH82 TH83 TH1255 TH560B TH340B TH0842 TH220B TH355B TH350B TH360B TH62 TH63 TH1055 TH580B TH0642

COMPACT WHEEL LOADER

920K 906H2 914 910 903 902 901 908 902C2 906 930 920 910K 910M 907H2 903C2 914K 914M 914G 918M 901C 902C 904H 906H 903D 903C 904B 908M 908H2 906M 907H 907M 908H 914G2 901C2

SNOW WING

BLADE

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.5 GC CC2.7 GC CB1.8 CB1.7 CB2.7 CB2.5 CB2.9 CB2.7 GC CC2.6 CC2.7

WAGON

613C II

ASPHALT SCREED

8-16B AS2252C AS4252C SE60 VT XW 10-20B SE60VT XW SE47 VT SE60 V XW AS3251C SE60 V SE47 V 10-20WB AS3301C AS2251 AS3173 SE50 VT AS2302 AS2301

LOGGER

322C

UNDERGROUND ART TRUCK

AD60 AD63

WHEEL SAW

SW360 SW345 SW360B SW460B SW380 SW480 SW460

QUICK COUPLER

FUSION

LOAD HAUL DUMP

OTHER R1700 XE R1600G R1600H R2900 R2900 XE R3000H R1700

MATERIAL HANDLER

MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3059 M325D MH MH3250 MH3260 MH3295 M325D L MH

ROTARY CUTTER

RC10 RC15 RC50

TRACK-TYPE TRACTOR

D10 D11 D8 GC D5M D5N D6R D6T D6M D6N D6K D7E D4K2 LGP D6N LGP D7R XR D6T LGP D3K2 XL D6T XW D6T XL D8GC D5R XL D7R D8T D8R D8N D9T D9R D6T XW PAT D5K XL D6R LGP D4K XL D9 GC D7R SERIES D10N D10R D10T D11R D11T D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D5K2 XL D7R II D3K LGP D5R LGP D6R II D6N XL D6 XE D3K2 LGP D4K2 XL D6GC D6R XL D6K2 XL D6K XL D6K2 D7E LGP D5K LGP D6R III D6XE 30/30 D6K2 LGP D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D10T2 D8R II DEUCE

ASPHALT PAVER

AP1055 AP655 BG-240C PE636 AP600 AP500F AP-1000B AP-1000E AP-1000D AP-1000F BG-2255C BG-230D AP500 AP-800D AP-800C AP555F AP600F BG1055E AP-1000 BG-225C AP555 BG500E BG555E AP-900B AP400 AP300F BG-260D BG-260C AP655F BG1000E AP-500E SE47 BG-2455D BG-2455C AP-555E BG-230 BG600D AP355F AP455 AP-1050B AP-600D AP655F L AP-655C AP-655D AP-650B AP-1055B AP-1055F AP-1055D AP-1055E AP-255E AP300 BG655D BG-245C AP1000

PIPELAYER

561N 572R 587T 587R PL83 PL87 PL72 PL61 583T 572R II

STABILIZER MIXER

SM-350

BROOM

BA121 BA118

MINING EXCAVATOR

5110B

BROOM-ANGLE

BA18

SHEAR-DEMOLITION/SCRAP

S3035 S3025 S3015

VIBRATORY COMPACTOR

CS-433E CP-663E CB-66B CB-534D CB-64B CB-536D CB-68B CB-34 XW CS-663E CP-433E CC-34 CC-24 CP-573E CB10 CB7 CB1.8 CB1.7 CS-323C CD-44B CP-64 CP-56 CP-44 CC4.0 CP-76 CP-74 CB-64 CB-54 CB-564D CB-44B CB-434D CB-334E XW CB-32 CB-34 CB-24 CB-22 CS-56 CS-44 CS-423E CP-323C CS-76 CS-74 CB46B CS-64 CB-54B CB-634D CB4.0 CB4.4 CD-54B CB-334E CB-335E CS-683E

MOBILE HYD POWER UNIT

330D L 329D L 323D LN 330D2 349D L 329E 330 MHPU 349E L HVG 325C 325D 385C 350MHPU 352FMHPU 323F OEM 336F 336D 336E 330F 330D 330C 323D L 365C L 390F 330FMHPU 385C L 336D L 349E C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 336FMHPU 340D2 L 325D L

GENERATOR SET

3512 3508B 3512B

FORK

FORK-NURSE

BOX BLADE

BB121 BB124

EJECTOR TRUCK

730C 740B D400E II 730C2 EJ 740 730

MULCHER

HM4815

FOREST PRODUCTS

OTHER

ROAD RECLAIMER

RM600 RM500 RM800 RM400 RM500B RM-350B

ENGINE - MACHINE

C32 3116

CHALLENGER

55 35 95E 45 85E 75E MTC735 MTC745 MTC755 MTC765 65E

OFF-HIGHWAY TRUCK

D10R

TRUCK

775F 775E 777D 777G 777F 797 770G 795F XQ 772G 773E 773D 773F 772 770 772G OEM 769D 795F AC 793F OEM 793D 793C 793F 797F 797B 793F CMD 789C 789D 789B 770G OEM 785C 785D 785B

QUICK COUPLER-MWL

QUICK COUPLER

COMPACTOR

CB8 CB7 CC-34B CB10 CB13 CB15 CB16 CB-24B CB-22B CB-34B XW CB-36B CB-34B CB-32B CD10 CC-24B CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced