Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home150-6263: Press-In Wiper Seal
Home150-6263: Press-In Wiper Seal
150-6263: Press-In Wiper Seal

Seal Shape: Type C - Modified

Brand: Cat

Product Images
150-6263: Press-In Wiper Seal
150-6263: Press-In Wiper Seal
Contact your dealer for replacement options.

Seal Shape: Type C - Modified

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 150-6263

Prevents external contaminants from entering the system. Single-lip (the lip is the projecting rim or edge of the seal) wipers clean the rod as it retracts. Double-lip wipers clean the rod as it retracts and seals oil, eliminating weeping (cosmetic leakage). The double-lip wipers are secured in place with a bearing amount. These urethane wipers are metal-encased for added strength. They are often referred to as canned wipers (metal-encased) or J wipers (the metal often forms a J shape when viewed in the cross-section).

View More
Specifications for part number 150-6263

Units of Measure

USMetric
Width - A (+/- 0.508 mm) (mm): 152.70
Material: URE,Plastic Plastic,Urethane Rubber
Outside Diameter - B (in): 0.55
Outside Diameter - B (mm): 14.00
Inside Diameter (mm): 126.95
Seal Shape: Type C - Modified
Width - A (+/- 0.02inch) (in): 6.01
Inside Diameter (in): 5.0
View More
Compatible Models for part number 150-6263

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced