150-7732: SEAL-O RING
+ / - Hover over image to Zoom
Other Views

    150-7732: SEAL-O RING

    Part Number: 150-7732
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Applications: High temperature applications requiring resistance to air, fuels, lubricants and hydraulic fluids
    • Coating: None
    • Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
    • Cross Section Diameter (in): 0.12
    • Cross Section Diameter (mm): 3
    • Inside Diameter (in): 0.77
    • Inside Diameter (mm): 19.5
    • Material: FKM (75), Rubber
    • Not Compatible With: Amines; Brake fluids; Engine Coolant; Fire Resistant Fluids; Ketones; Steam; Water
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Seal Inside Diameter (mm): 19.50
    • Temperature (°C): -40 - 175
    • Temperature (°F): -40 - 350
    telehandler
    TH355B, TH560B, TH580B, TH340B, TH360B, TH460B, TH210, TH215, TH350B, TH330B, TH220B

    asphalt paver
    BG-230D, AP-650B, BG-225C, AP-800D, AP-300, AP-300D

    integrated toolcarrier
    IT14G

    paving compactor
    CS11 CP-323C, CB-534D, CS-533E, CP-433E, PS-360C, CB-564D, CB-434D, PF-300C, CS10 CD-54 CP-533E, CS-423E, CS-433E, CS-323C, PS-300C, CS12 PS-150C

    engine - generator set
    C4.4, C3.3DE50E0 C3.3DE33E0 C3.3, C4.4DE88E3 C4.4DE88E0 XWP60 C4.4DE110E C4.4DE65E3 C3.3DE50E2 XQP100, C4.4DE55E2 C3.3DE33E3

    wheeled excavator
    M313C, M315C

    engine - machine
    3054C, C4.4

    wheel-type loader
    914K, 910K, 914G

    petroleum products
    C4.4

    engine - industrial
    C4.4, 3054C, 3054E, C3.3

    excavator
    318D2 L 312D2 GC 312D2, 312D2 L 313D2, 315C, 313D2 LGP