Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home150-8699: O-Ring
Home150-8699: O-Ring
150-8699: O-Ring

O-Ring

Brand: Cat

Product Images
150-8699: O-Ring
150-8699: O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 150-8699

Units of Measure

USMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 37.82
Inside Diameter (in): 1.489
Outside Diameter (mm): 41.38
Outside Diameter (in): 1.629
Hardness (Shore A): 70.0
SAE AS568 Dash Size: -29
Material: Rubber,FKM (70)
Color Notes: Actual o-ring color may differ from image.
Notes: Dimensions and material descriptions provided for reference only.
Polymer: Fkm (fluorocarbon)
Material Hardness: 70a
Dash Size: 029
Seal Inside Diameter (mm): 37.82
View More
Compatible Models for part number 150-8699

GEN SET ENGINE

3608 3606

MARINE ENGINE

C280-6 C280-8

MARINE AUXILIARY

3608

GAS ENGINE

G3608

GEN SET-MILITARY

3608

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced