Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home150-9124: SEGMENT-SPKT
Home150-9124: SEGMENT-SPKT
150-9124: SEGMENT-SPKT

Cat® Segment-Sprocket

Brand: Cat

Product Images
150-9124: SEGMENT-SPKT
150-9124: SEGMENT-SPKT
Contact your dealer for replacement options.

Cat® Segment-Sprocket

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 150-9124

Description:

  • Sprockets transfer the engine power to the link assemblies and engage the link assembly to create motion.

View More
Specifications for part number 150-9124

Units of Measure

USMetric
Number of Sprocket Teeth: 5.0
Number of Sprocket Bolts: 5.0
Number of Sprocket Segments: 3.0
Bolt Size (in): 17.8
Material: Boron Steel
Bolt Size (mm): 17.8
View More
Compatible Models for part number 150-9124

TRACK-TYPE TRACTOR

D5C D5C III

RIPPER

3

BULLDOZER

D5C PATLGP 5A PAT D5C PAT

WINCH

53

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced