151-9498: Muffler Assembly
+ / - Hover over image to Zoom
Other Views

    151-9498: Muffler Assembly

    Part Number: 151-9498
    Brand: Cat
    Retrieving Price.....

    Muffler

    Description:

    • Mufflers reduce the amount of noise emitted by the exhaust of an internal combustion engine.


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 381
    • Length (mm): 1145.54
    • Width (mm): 713.74
    excavator
    5080