Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsShafts151-9748: Idler Shaft
HomeUndercarriageRolling ComponentsShafts151-9748: Idler Shaft
151-9748: Idler Shaft

Cat® Shaft-Tck Rlr 49.93mm Bearing Diameter, 298mm long, Straight Pins

Brand: Cat

Product Images
151-9748: Idler Shaft
151-9748: Idler Shaft
151-9748: Idler Shaft
151-9748: Idler Shaft
151-9748: Idler Shaft

Cat® Shaft-Tck Rlr 49.93mm Bearing Diameter, 298mm long, Straight Pins

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 151-9748

Units of Measure

USMetric
Bearing Diameter (in): 1.966
Shaft Diameter (mm): 47.5
Material: Low Alloy Steel,Microalloy Steel
Overall Length (in): 11.732
Flat Option: Yes
Overall Length (mm): 298.0
Center Fill Option: No
Bearing Diameter (mm): 49.93
Length (mm): 298.0
View More
Compatible Models for part number 151-9748

EXCAVATOR

312B L 312C L 313B 314C 312B 311B 312C 311C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced