Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainWheels153-0196: Retainer-Seal
HomeDrivetrainWheels153-0196: Retainer-Seal
153-0196: Retainer-Seal

Cat® Retainer-Seal

Brand: Cat

Product Images
153-0196: Retainer-Seal
153-0196: Retainer-Seal
153-0196: Retainer-Seal
153-0196: Retainer-Seal
153-0196: Retainer-Seal
Contact your dealer for replacement options.

Cat® Retainer-Seal

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 153-0196

Units of Measure

USMetric
Material Description: Cast Iron
Inner Diameter (in): 19.63
Inner Diameter (mm): 498.48
Outside Diameter (mm): 603.2
Inside Diameter (mm): 498.48
Width (mm): 44.18
Outer Diameter (in): 23.75
Outside Diameter (in): 23.748
Outer Diameter (mm): 603.2
Thickness (in): 1.74
Inside Diameter (in): 19.625
Thickness (mm): 44.18
Width (in): 1.739
Weight (kg): 12.3
Weight (lb): 27.12
Material: Gray (Flake) Iron
View More
Compatible Models for part number 153-0196

QUARRY TRUCK

775D 775B

TRUCK

773E 785G 773D 785 785C 777D 785D 773B 775D 785B

TRACTOR

776D 784C 784B

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced