Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home153-2316: SHOE-TRACK
Home153-2316: SHOE-TRACK
153-2316: SHOE-TRACK

Cat® Track Shoe Triple Grouser, 800mm Wide, Regular Joint

Brand: Cat

Product Images
153-2316: SHOE-TRACK
153-2316: SHOE-TRACK
Contact your dealer for replacement options.

Cat® Track Shoe Triple Grouser, 800mm Wide, Regular Joint

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 153-2316

Description:

  • Track shoes provide flotation and traction for the machine and protection for the link assembly.


Attributes:

  • Triple grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Triple grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.
  • Tri-Track adds one outrigger chain to the outer ends of the track shoes to provide more strength in severe impact conditions.

View More
Specifications for part number 153-2316

Units of Measure

USMetric
Shoe Width (mm): 800.0
Material: Carbon Steel,Boron Steel
Plate Thickness (mm): 0
Joint Type: Regular
ARM: No
Shoe Bolt Hole Spacing B (mm): 129
Shoe Bolt Hole Spacing C (mm): 179
Offset: Left Hand
Shoe Width (in): 31.496
Shoe Bolt Hole Spacing A (mm): 72
Plate Thickness (in): 0
Hole Type: Slotted
Number of Grousers: Triple
Bolt Hole Diameter (in): 0.827
Clipped: No
Track Stiffening System: Tri Track
Bolt Hole Diameter (mm): 21
View More
Compatible Models for part number 153-2316

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced