Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches153-3275: Thermostat Assembly
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches153-3275: Thermostat Assembly
153-3275: Thermostat Assembly

Cat® Thermostat Assembly

Brand: Cat

Product Images
153-3275: Thermostat Assembly
153-3275: Thermostat Assembly

Cat® Thermostat Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 153-3275

Units of Measure

USMetric
Width (mm): 38.2
Height (mm): 62.0
Length (in): 2.6
Material: Carbon Steel
Length (mm): 66.0
Width (in): 1.5
Height (in): 2.4
View More
Compatible Models for part number 153-3275

GENERATOR

SR4 SR4BHV

GEN SET ENGINE

3608 3606 POWER SYS 3616

GENERATOR SET

3508 G3520 G3516C G3516H G3520C 3516C 3516 G3512H G3520E 3516B 3512 G3512 3512C 3512B

ENGINE

G3516C G3520

GAS ENGINE

G3516C G3612 G3616 G3512H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced