Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins153-3743: 104.00mm Long Groove End Retainer Pin
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins153-3743: 104.00mm Long Groove End Retainer Pin
153-3743: 104.00mm Long Groove End Retainer Pin

Cat® Retainer Pin

Brand: Cat

Product Images
153-3743: 104.00mm Long Groove End Retainer Pin
153-3743: 104.00mm Long Groove End Retainer Pin
153-3743: 104.00mm Long Groove End Retainer Pin
153-3743: 104.00mm Long Groove End Retainer Pin
153-3743: 104.00mm Long Groove End Retainer Pin

Cat® Retainer Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 153-3743

Units of Measure

USMetric
Length (in): 4.09
Length (mm): 104.0
Material Description: Steel
Pin Diameter (in): 0.87
Pin Diameter (mm): 22.0
Diameter (in): 0.866
Pin Length (in): 4.094
Diameter (mm): 22.0
Material: Carbon Steel
Pin Length (mm): 104
View More
Compatible Models for part number 153-3743

WHEEL LOADER

972G II 972M XE 962 966XE 980 980G II 950G II 966M XE 980XE 988K XE 938K 938M 966H 966G 988K 950G 962H 972G 962G 962G II 966K 930K 988 950H 966M 972H 930M 950K 972K 980H 962K 966G II 980G 988 XE 950M 972M 950 962M 972 990K 990H 980K 990 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced