Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCouplings154-0084: Permanent Coupling
HomeHoses & TubesAdapters, Couplings, & FittingsCouplings154-0084: Permanent Coupling
154-0084: Permanent Coupling

Cat Permanent Coupling SAE – 90 Degree Female Swivel

Brand: Cat

fallback-image
154-0084: Permanent Coupling

Cat Permanent Coupling SAE – 90 Degree Female Swivel

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 154-0084

Units of Measure

USMetric
Connector: Permanent
Material: STEEL,High Pressure Hose,Medium Pressure Hose,Low Pressure Hose,Alloy Zinc
Coating: Zinc Plated
Shape: 90 Deg
Connector Type: -12 SAE FEMALE SWIVEL
Thread Size (in): 1 1/16-14
Drop Length (mm): 46.0
Drop Length (in): 1.81
Length (mm): 88.0
Length (in): 3.46
Cut-Off Factor (mm): 52.0
Cut-Off Factor (in): 2.05
Recommended Hose Size (mm): 19.05
Recommended Hose Size (in): 0.75
Compatible With: SAE 100R1, SAE 100R2, SAE 100R4, SAE 100R5, SAE 100R16, SAE 100R19, COOLANT HOSE
Hex Size (mm): 31.75
Hex Size (in): 1.25
Description: Permanent Coupling 12MN
Applications: Permanent Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 154-0084

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced