Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds154-1579: 0.63" Taperlock Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds154-1579: 0.63" Taperlock Stud
154-1579: 0.63" Taperlock Stud

Cat® Taper Lock Stud serves as a threaded fastener with a taper design, enabling secure joining of components, ensuring reliability and stability

Brand: Cat

Product Images
154-1579: 0.63" Taperlock Stud
154-1579: 0.63" Taperlock Stud
154-1579: 0.63" Taperlock Stud
154-1579: 0.63" Taperlock Stud
154-1579: 0.63" Taperlock Stud

Cat® Taper Lock Stud serves as a threaded fastener with a taper design, enabling secure joining of components, ensuring reliability and stability

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 154-1579

Units of Measure

USMetric
Stud Thread Size (in): 5/8-11
Thread Size (in): 5/8-18
Overall Length (in): 10.35
Material: STEEL,Low Alloy Steel,Coating Fluid,Carbon Steel
Stud Type: Double End Threaded Stud (rod)
Coating: Plain With Corrosion Inhibitor Or Black Oxide With Corrosion Inhibitor
Material Description: Steel
Overall Length (mm): 262.9
View More
Compatible Models for part number 154-1579

WHEEL LOADER

980G II 980H 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced