Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates154-2433: 65mm Outer Diameter Fan Mounting Plate
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates154-2433: 65mm Outer Diameter Fan Mounting Plate
154-2433: 65mm Outer Diameter Fan Mounting Plate

Cat® Fan Mounting Plate securely affixes the cooling fan to the engine, ensuring effective heat dissipation and optimal engine temperature regulation

Brand: Cat

Product Images
154-2433: 65mm Outer Diameter Fan Mounting Plate
154-2433: 65mm Outer Diameter Fan Mounting Plate
154-2433: 65mm Outer Diameter Fan Mounting Plate
154-2433: 65mm Outer Diameter Fan Mounting Plate
154-2433: 65mm Outer Diameter Fan Mounting Plate

Cat® Fan Mounting Plate securely affixes the cooling fan to the engine, ensuring effective heat dissipation and optimal engine temperature regulation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 154-2433
Material: Corrosion Preventative Fluid,Carbon Steel,Alloy Zinc
View More
Compatible Models for part number 154-2433

ASPHALT COMPACTOR

CB22B

PAVING COMPACTOR

CB-22B

ASPHALT PAVER

BB-621C

MINI HYD EXCAVATOR

304.5 303.5

GENERATOR SET

C1.5

UTILITY COMPACTOR

CC2.7 GC CC2.6 CC2.7 CB2.5 GC CB2.7 GC CB2.7 CB2.5 CB2.9

POWER MODULE

XQ35

SKID STEER LOADER

216B 216 232 232D3 236D3 216B3 228 226 242

INDUSTRIAL ENGINE

3024 3013C 3013 3014 C2.2 C1.5 C1.6 3024C

ENGINE

C1.7

COMPACTOR

CC-24B CB-22B CB-24B CB-32B

VIBRATORY COMPACTOR

CB-335E CB-335D CB4.4 CB-334E XW CB-334E CB-334D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced