Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsElectrical Connectors155-2263: WEDGE
HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsElectrical Connectors155-2263: WEDGE
155-2263: WEDGE

Brand: Cat

Product Images
155-2263: WEDGE
155-2263: WEDGE
155-2263: WEDGE
155-2263: WEDGE
155-2263: WEDGE

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 155-2263

We are still working on adding a description for this part.

Specifications for part number 155-2263
Material: Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models for part number 155-2263

PUMPER

SBF214 SPF343 SUF557

GENERATOR

SR4 SR5 SR4B SR4BHV

TRUCK ENGINE

C13 C15

POWER MODULE

PM3456 PM3516 C32 3516C

INTEGRATED TOOLCARRIER

IT62G II

LOAD HAUL DUMP

OTHER

OFF HIGHWAY TRUCK

789G

MOTOR GRADER

120H 140M 140 120 160M

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D3G D4G D5M D5G D7G2 D6M D7G D8T D10T D11N D11R D11T

MINI HYD EXCAVATOR

308C

MARINE ENGINE

3516 3512 3508 3196 C-12 C4.4 C18 3126B C12 C15 3508B 3408B 3408C 3406B 3406C 3406E 3516B 3306B 3512B 3176C C30 C32 3412C 3304 3412E 3306 3412D 3304B 3412 C9 C7 3408

EXCAVATOR

316 GC 325B L 312C 322B LN 325C FM 330B L 330B LN 345B 325B LN 313 315B 315C 312C L 320B LU 320B LL 330C FM 314C 313B 322B L 345B L 328D LCR 313 GC 318 GC 320B 320C 315B L 312 GC 320B FM LL 320B S 320B L 320B U

PETROLEUM PACKAGE

TH48-E80 CX31-C11I CX31-C9I CX31-C15I CX31-C13I CX31 TH35-E81 C18

GENERATOR SET

G3512 G3508 3508B C9 3508 C27 3412C C32 G3306 C175-20 C175-16 3516 C18 C15 3512 3512C 3512B 3408C 3406C 3516C 3516B

RECLAIMER MIXER

RM-300 RM-500

HYDRAULIC CONTROL

48

ENGINE

C27 INDUSTRIAL

PETROLEUM ENGINE

C15 C18 C9 3512B

LOCOMOTIVE ENGINE

C175-20

SOIL COMPACTOR

825H

EJECTOR TRUCK

740

BACKHOE LOADER

438D 424D 420D 432D 442D 428D 416D

WHEEL DOZER

834H 824H

LANDFILL COMPACTOR

826G II 836H

PETROLEUM GEN SET

C27 C32

COMPACT WHEEL LOADER

902 906

WHEEL LOADER

962 982XE 972G 966 972H 972M 972 966XE 980 982 950G 962G 980G II 980XE 988H 966H 966G 966K 950 980H 980K 972XE 938H 994F

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

ENGINE - MACHINE

C27 3408

GEN SET ENGINE

3406C 3406B 3408B 3408C 3304B 3306B 3306 3304 3412 3412C 3408

ARTICULATED TRUCK

725 740 730 735

WHEELED EXCAVATOR

M318C M322C M318C MH M315C M316C M313C

OFF-HIGHWAY TRUCK

D10R

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C32 3516B C18 3406E 3406C 3126 3126B 3408E 3408B 3408C 3512B 3306B 3456 3304 3306 3412 D333C 3406 3512 3412E 3412C 3516 C-12 3508B C-15 C-10 C-16 3508 C-9 C15 D330C

TRUCK

797 785G 773F 785C 797B 775F

TRACTOR

784C

GAS ENGINE

G3306B G3304 G3306 G3412 G3408B G3408 G3406 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced