Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsElectrical Connectors155-2269: PLUG AS
HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsElectrical Connectors155-2269: PLUG AS
155-2269: PLUG AS

Brand: Cat

Product Images
155-2269: PLUG AS
155-2269: PLUG AS
155-2269: PLUG AS
155-2269: PLUG AS
155-2269: PLUG AS

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 155-2269

We are still working on adding a description for this part.

Specifications for part number 155-2269
Material: Polyamide Plastic
View More
Compatible Models for part number 155-2269

GENERATOR

SR4B XQP550 SR4 SR5

TRUCK ENGINE

C7 C9 C15 C-10 C-12 3176B

INTEGRATED TOOLCARRIER

IT62G IT62H IT38G IT28G IT62G II IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 623K 621K 627K 657 651

WHEEL HARVESTER

550B 560B 570B 580B 550

WHEEL SKIDDER

535C 535B 545C 525C 525B 525 515 545

ROTARY DRILL

MD6200

MINI HYD EXCAVATOR

301.8 307B 301.6 301.5 308E 308C 308E2 CR 301.7CR 303CR 302CR 303.5E2 302.7CR

TRACK FELLER BUNCHER

1390 TK711 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 TK741 541 551 552

UNDERGROUND ARTICULATED TRUCK

AD22

WATER FORDING TRACTOR

D7R II

EXCAVATOR

316F L 345B II 349D L 312E 312F 312B 336D 324D 336E 312D 324E 336F 315D L 320D2 336D2 L 335F 323F 336F XE 374F L 349E L 322C 385C FS 324E LN 352F XE VG 345C 345D 312B L 349F L 385C L 325D L 316F 352F-VG 365C L MH 315C 326F L 336D L 374D L 336F L XE 323E LN 330C FM 326F 349D 324D L 313F 336E L 325C 349E 325D 336E H 349F 320E RR 325F 352F 312D L 340F 329D LN 336F LN XE 320E LRR M325D MH 324E L 336F L 374F 312E L 345C L 323D L 313F L 385B 385C 345D L 336F LNXE 320E 365C L 323E L 336F LN 329E LN 323E SA 320E LN 330F 330C 330D 390F L M325D L MH 365C 365B 336E LN 336E LH 349F LXE 390D 318B N 390F 336E LNH 390D L 325C FM 340F L UHD 349E L VG 320E L 330C L 317B L 330F LN 330D L 318E L 328D LCR 329D L 340F L LRE 325F LCR 330D LN 318F L 329E L 318F 318B 345D L VG 311F LRR 329D 330F L 329E 317B LN 329F L 335F LCR 330C LN 315B L 312 GX 312 GC 385C L MH 316E L 365B II 322C FM 324D LN 374 345C MH 326F LN

WHEEL TRACTOR

633E II 651B 631D 631E 631G 621K OEM 613C II 651 623B 623G 623H 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 621H 639D 627G 627H 627E 627F 637G 637D 637E

HYDRAULIC CONTROL

48

TRACK LOADER

973 973C 963B 963C 953C

PETROLEUM ENGINE

C-15 C13 C18 C11 3508C C9 3126B C32 3412E C175-16 3512C 3512B

PETROLEUM TRANSMISSION

CX48 CX48-P2300 TH48-E80 TH48-E70 TH53-E60

SOIL COMPACTOR

825 815 825H 825G 825K 815K 815B 815F CP16 CS16 CS19 825G II

BACKHOE LOADER

442D 430D 438D 424D 420D 432D 428D 416D

WHEEL DOZER

854G 844H 844 834G 834H 834K 824H 824G 824K 814K 814F 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816K 836H 836G 836K 816 826G 826H 826K 816F

PETROLEUM GEN SET

C15

COMPACT WHEEL LOADER

902C2 903C2 908M 906M 907M

TELEHANDLER

TH330B TH560B TH220B TH350B TH340B TH460B TH360B

WHEEL LOADER

972G 972H 972M 966 XE 988GC 950G 962H 962G 986H 950H 986K 988G 988H 988K 966H 966G 966K 814K 962G II 938G 938H 990 II 928G 966 972 988F II 907K 972 XE 986 966XE 950G II 906K 980G II 988K XE 908K 908 907 906 990H 972G II 938G II 980C 980H 980G 992G 980K 992K 972XE 994F 994D 966G II

FORWARDER

574B 554 564 574

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

D350E II D400E II 740B 725 740 735B 730 735 OEM 735

WHEELED EXCAVATOR

M315 M319 M317 M330D M325C MH W345C MH

ENGINE - INDUSTRIAL

3406B LD700E

INDUSTRIAL ENGINE

C18 3304 3306 C175-16 3406 3508B C-15 C-16 3406B 3406C 3408B C9 3306B 3412E C-9 C13 C15

QUARRY TRUCK

777E 771D 771C 772G 770G

WHEEL SCRAPER

657G 657E 637E 637G 627G

LOGGER

322C

GAS ENGINE

G3306B G3408B G3406 G3512

PUMPER

SPF743 SPF343C

UNDERGROUND ART TRUCK

AD55B AD60 AD55

SHOVEL LOGGER

345C

POWER MODULE

XQ2280 C32 PM3456 PM3412

QUICK COUPLER

FUSION

LOAD HAUL DUMP

R1700G R2900G R2900

OFF HIGHWAY TRUCK

789G 777G 777E 789D 796 AC 794 AC 773GC 3508B 772 770 793D 777 793F 798 AC 785 793 798

MATERIAL HANDLER

MH3050 MH3295

MOTOR GRADER

120H 120K 120 GC 135H 163H 140K 140H 140K 2 143H 18M3 16M 160 16H 14M 140 14H 12H 24M 12K 160K 160H 16H NA 16M3 120K 2

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6015 6040 6040 FS 6060

TRACK-TYPE TRACTOR

D6R III D6R II 30/30 D7R SERIES D5M D5N D6N XL D6R D6M D6N D4K2 LGP D6N LGP D5K2 LGP D3K2 LGP D10N D10R D10T D11R D4K2 XL D3K2 XL D8T D8R D8N D9T D9R D8R II DEUCE D5K2 XL D7R II

ASPHALT PAVER

AP-1050B AP-800D BG-260D BG-260C AP-755 BG-2455D BG-2455C AP-1000B AP-1000D AP-1055B AP-1055D BG-230D BG-245C

MARINE ENGINE

C32 3304 3306 3412 C9 3408 3508 C18 C15 3408B C175-16 3306B 3412E 3304B

PIPELAYER

572R II 561N 561M PL83 PL87 583T

MINING EXCAVATOR

5110B 5130B

FRONT SHOVEL

385C 5090B

VIBRATORY COMPACTOR

CS-433E CS-78B CP-433E CS-423E CS-76B CS-74B CB-54B CB-44B CP-74B

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 TH35-C15I CX31-C11I CX31-C9I CX31-C15I CX31-C13I CX31 C18

MOBILE HYD POWER UNIT

330D L 329D L 385C 365C L 352FMHPU 390F 349D L 385C L 329E 349E L HVG 325D L 325C 349E 325D TH43-C18 336F 336E C7.1 345D 345C 336E HVG 330D 324D LN 330C 345C L

GENERATOR SET

G3306 G3412 C32 GEN SET CG137-12 C18 C15 CG137-08 3456 XQ425 C175-16GENSET 3508B C9 C32 C175-20 C175-16 G3520E 3406C G3306B G3512E 3516C

ENERGY STORAGE

PGS840 PGS1260 PGS1260 HD

RECLAIMER MIXER

RM-300 RM-500 RM-250C

ENGINE

C175-16 C175-20 G3408C G3412C

LOCOMOTIVE ENGINE

C18 C175-16 C175-20

EJECTOR TRUCK

740B D400E II 740 730

COLD PLANER

PM-102 PM-200 PM-201

ELECTRIC ROPE SHOVEL

7495 HF 7495

ENGINE - MACHINE

3408 C4.4

CHALLENGER

MT765 MT755 MT865 MT745 MT735 MT855 65C 65D MT845 MT835 MTC855 MTC735 MTC745 MTC865 MTC835 MTC845 MTC755 MTC765

GEN SET ENGINE

3304B 3306 3304 3412C C-12

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

HA770 TK370 TK380 HA870 543 533

TRUCK

793F XQ 794 AC 793F CMD 775F 772G OEM 793F OEM 775E 789D 777D 777G 777F 770G OEM 769D 769C 785 797 770G 795F XQ 793D 793F 772G 69D 773E 785G 797F 773F 797B 795F AC 772 770

SNOW BLOWER

SR321 SR421 SR418 SR318 SR121 SR115 SR118

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced