Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCouplings155-2883: Reusable Coupling
HomeHoses & TubesAdapters, Couplings, & FittingsCouplings155-2883: Reusable Coupling
155-2883: Reusable Coupling

Cat® XT Spiral Reusable Coupling - 45 Degree Code 62

Brand: Cat

fallback-image
155-2883: Reusable Coupling

Cat® XT Spiral Reusable Coupling - 45 Degree Code 62

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 155-2883

Units of Measure

USMetric
Connector: Reusable
Material: STEEL,Alloy Zinc,Alloy Copper
Coating: Zinc Plated
Shape: 45 Deg
Connector Type: -24 CODE 62 FLANGE
Drop Length (mm): 40.0
Drop Length (in): 1.57
Length (mm): 216.0
Length (in): 8.5
Cut-Off Factor (mm): 134.0
Cut-Off Factor (in): 5.28
Recommended Hose Size (mm): 38.1
Recommended Hose Size (in): 1.5
Compatible With: SAE 100R12
Seal Type: Nbr 4j-0524, Fkm 234-3544
Description: Reusable Coupling 24XT5ES-R
Applications: Reusable Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 155-2883

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced