Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainOther Drivetrain ComponentsOther Drivetrain Components155-4850: Compactor Drum Shaft
HomeDrivetrainOther Drivetrain ComponentsOther Drivetrain Components155-4850: Compactor Drum Shaft
155-4850: Compactor Drum Shaft

Cat® 555.7 mm Long Compactor Drum Shaft for power train transmits power and vibration to the drum

Brand: Cat

Product Images
155-4850: Compactor Drum Shaft
155-4850: Compactor Drum Shaft
155-4850: Compactor Drum Shaft
155-4850: Compactor Drum Shaft
155-4850: Compactor Drum Shaft

Cat® 555.7 mm Long Compactor Drum Shaft for power train transmits power and vibration to the drum

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 155-4850

Units of Measure

USMetric
Outside Diameter (mm): 45.0
Length (mm): 555.7
Outside Diameter (in): 1.771
Length (in): 21.877
Material: Alloy Steel,Structural Steel
View More
Compatible Models for part number 155-4850

VIBRATORY COMPACTOR

CP-54 CP-563E CP-563D CP-56 CS-56 CS-431C CP-433C CP-533D CS-531D CS-563C CP-533C CS-563D CP-563C CS-563E CP-533E CS-533C CS-533D CS-531C CS-533E CS-54 CS-433C CP-56B CS-64B CS-56B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced