Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsBuckets - Skid Steer Loader158-6095: 1883 mm (74 in), Bolt-On Cutting Edge
Home
AttachmentsBuckets - Skid Steer Loader
158-6095: 1883 mm (74 in), Bolt-On Cutting Edge
158-6095: 1883 mm (74 in), Bolt-On Cutting Edge

Designed to handle a wide array of materials in a variety of operating conditions.

Brand: Cat

Product Images
158-6095: 1883 mm (74 in), Bolt-On Cutting Edge
158-6095: 1883 mm (74 in), Bolt-On Cutting Edge
158-6095: 1883 mm (74 in), Bolt-On Cutting Edge
158-6095: 1883 mm (74 in), Bolt-On Cutting Edge
158-6095: 1883 mm (74 in), Bolt-On Cutting Edge
158-6095: 1883 mm (74 in), Bolt-On Cutting Edge
158-6095: 1883 mm (74 in), Bolt-On Cutting Edge
158-6095: 1883 mm (74 in), Bolt-On Cutting Edge
158-6095: 1883 mm (74 in), Bolt-On Cutting Edge

Designed to handle a wide array of materials in a variety of operating conditions.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 158-6095
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 158-6095

Cat® Industrial Grapple Buckets for Cat Skid Steer Loaders, and Compact Track Loaders are designed to handle bulky, irregularly shaped objects found in demolition, industrial, construction, recycling. Ideal for railroad ties, trees, large rocks, brush, industrial and demolition scrap, and recycling debris.

View More
Specifications for part number 158-6095

Units of Measure

USMetric
Width: 1883 mm
Width: 74.1 in
Weight: 1159.6 lb
Weight: 526 kg
Height - Grapples Closed: 20.7 in
Height - Grapples Closed: 525 mm
Length: 749 mm
Length: 29.5 in
Base Edge Thickness: 0.7 in
Base Edge Thickness: 19 mm
Cutting Edge Thickness: 16 mm
Cutting Edge Thickness: 0.6 in
Operating Pressure: 3335.9 psi
Operating Pressure: 23000 kPa
Jaw Opening: 40 in
Jaw Opening: 1016 mm
Interface Type: Skid Steer Coupler
View More
Compatible Models for part number 158-6095

MULTI TERRAIN LOADER

267 257D 277B 277D 277C 257B 297D 297C 257 297D2 287C2 247 297D XHP 287 277C2 247B3 267B 287C 287B 247B 287D 277 297D2 XHP 257B3

COMPACT TRACK LOADER

289D 289C 279C2 249D3 299D XHP 259D 299D 299C 279D 279C 259B3 239D3 299D3 XE 289C2 299D3 299D2 299D2 XHP

SKID STEER LOADER

242B3 226D3 226B 246B 246D 246C 236 232 236B3 232B 252B 272C 272D 272D XHP 248 246 242 262 226B3 248B 216B 268B 236B 216 256C 236D 252 232D3 252B3 236D3 216B3 242B 242D 262B 262D 262C 228 272D2 XHP 226 272D3 XE 262C2 272D3 272D2

TELEHANDLER

TH255C

COMPACT WHEEL LOADER

904H 904B

View More
Related parts
479-8086: 3.05 m (10 ft)
479-8086: 3.05 m (10 ft)

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Check Price
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II

Pallet forks are for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Check Price
219-7706: A41, Skid Steer Coupler
219-7706: A41, Skid Steer Coupler

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural andlandscaping applications.

Check Price
231-8601: CV119
231-8601: CV119

Vibratory action and dynamic force provides excellent compaction in a compact size.

Check Price
481-3668: 2.4 m (8 ft), Skid Steer Coupler
481-3668: 2.4 m (8 ft), Skid Steer Coupler

Robust design for moving snow with maximum efficiency and power.

Check Price
177-1990: 2134 mm (84 in)
177-1990: 2134 mm (84 in)

Robust, high capacity design for moving dirt, gravel, livestock waste and snow.

Check Price
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge

Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.

Check Price
475-2760: HM115
475-2760: HM115

High-performance cutting and mulching of vegetation and overgrowth.

Check Price
493-2259: BU118
493-2259: BU118

Cat® Utility Brooms sweep and collect light debris on smooth surfaces in forward or reverse travel.

Check Price
479-8086
479-8086: 3.05 m (10 ft)
Check Price
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Check Price
219-7706
219-7706: A41, Skid Steer Coupler
Check Price
231-8601
231-8601: CV119
Check Price
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Check Price
177-1990
177-1990: 2134 mm (84 in)
Check Price
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Check Price
475-2760
475-2760: HM115
Check Price
493-2259
493-2259: BU118
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced