Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsGrader Bit SystemsGrader Bit Adapter Boards159-0313: ADAPTER
Home
Ground Engaging ToolsGrader Bit SystemsGrader Bit Adapter Boards
159-0313: ADAPTER
159-0313: ADAPTER

Moldboard Adapter

Brand: Cat

Product Images
159-0313: ADAPTER
159-0313: ADAPTER

Moldboard Adapter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 159-0313
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 159-0313

Units of Measure

USMetric
Position: Center
Abrasion Resistant Material: Standard Option
Length (in): 35.709
Hole Quantity: 7
Series: 24 Mining Bit
Bits Per Boards: 12
Hole Size: 3/4-in Plow Bolt (21 mm square)
Length (mm): 907
View More
Compatible Models for part number 159-0313

MOTOR GRADER

140H NA 14H NA 12M 14M 143H 160H NA 140M 120M 160H 163H NA 140H 160H ES 163H 14H 140H ES 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert