Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsScraper Ground Engaging ToolsScraper Cutting Edges159-0375: Scraper Cutting Edge
HomeGround Engaging ToolsScraper Ground Engaging ToolsScraper Cutting Edges159-0375: Scraper Cutting Edge
159-0375: Scraper Cutting Edge

Cat® 45 mm Bolt-On ARM Scraper Cutting Edge

Brand: Cat

Product Images
159-0375: Scraper Cutting Edge
159-0375: Scraper Cutting Edge
159-0375: Scraper Cutting Edge
159-0375: Scraper Cutting Edge
159-0375: Scraper Cutting Edge

Cat® 45 mm Bolt-On ARM Scraper Cutting Edge

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-0375

Units of Measure

USMetric
Position: Rh/lh
Material: Alloy Mixed: Metal,Boron Steel
Wear or Durability: Arm
Overall Length (in): 35.748
Thickness (in): 1.772
Hole Quantity: 12
Hole Size: 1-in Plow Bolt (28 Mm Square)
Hole Pattern Rows: 2
Thickness (mm): 45.0
Width (mm): 406.0
Hole Spacing (in): 6.0
Hole Spacing (mm): 152.4
Overall Length (mm): 908.0
Width (in): 15.984
View More
Compatible Models for part number 159-0375

WHEEL TRACTOR

657G

WHEEL SCRAPER

657G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced