Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters159-0556: J Series (side pin) Adapter
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsAdapters
159-0556: J Series (side pin) Adapter
159-0556: J Series (side pin) Adapter

J550 Left-hand Side-pin Adapter A.R.M.

Brand: Cat

Product Images
159-0556: J Series (side pin) Adapter
159-0556: J Series (side pin) Adapter
Contact your dealer for replacement options.

J550 Left-hand Side-pin Adapter A.R.M.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 159-0556
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 159-0556

Units of Measure

USMetric
Position: LH
Type: Two Strap
Abrasion Resistant Material: A.R.M. Option
Adapter Size: J550
Bevel Angle: 22.5
Material: Alloy Mixed: Metal,Low Alloy Steel
Wear or Durability: ARM
Overall Length (in): 18.11
Hole Quantity: 0
Corner Kickout Angle: 0
Size: J550
Width (mm): 174
Bottom Strap Length (mm): 193
Attachment Method: Weld-On
Attachment: Weld-On
Hole Spacing (mm): 0
Base Edge Thickness Class: 50
Bottom Strap Length (in): 7.598
Series: J Series
Overall Length (mm): 460
Machine: Loader
Width (in): 6.85
View More
Compatible Models for part number 159-0556

WHEEL LOADER

988F II 988G 988H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert