Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers159-6529: Rubber Track Pad Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers159-6529: Rubber Track Pad Washer
159-6529: Rubber Track Pad Washer

Cat® Rubber Track Pad Washer helps to prevent damage to the surfaces being joined, reduce friction, and ensure a more secure connection

Brand: Cat

Product Images
159-6529: Rubber Track Pad Washer
159-6529: Rubber Track Pad Washer

Cat® Rubber Track Pad Washer helps to prevent damage to the surfaces being joined, reduce friction, and ensure a more secure connection

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 159-6529

Units of Measure

USMetric
Thickness (mm): 99,999.99
Thickness (in): 3,937.008
Outer Diameter (mm): 24.5
Outer Diameter (in): 1.0
Approx. Weight (kg): 0.1
Approx. Weight (lb): 0.1
Outside Diameter (mm): 99,999.99
Washer Type: Flat
Inside Diameter (mm): 99,999.99
Inside Diameter (in): 3,937.008
Outside Diameter (in): 3,937.008
View More
Compatible Models for part number 159-6529

MINI HYD EXCAVATOR

307.5 307D 308E 308D 307E2 308E2 CR 310

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced