Description:
Caterpillar XT-6 ES (Enhanced Spiral) hose exceeds the requirements of SAE 100R15 for reliable hose and coupling performance to maximize your equipment uptime. Cat XT-6 ES hose provides up to 20 times more abrasion resistance than the industry’s best rubber-covered hose, due to an exclusive cover formulated and manufactured by Caterpillar. Cat XT ES hose works at half of the SAE bend radius without sacrificing cold flex capability. This hose is intended for hydraulic systems subject to high surge peaks where maximum resistance to repetitive flexing and cyclic pressure impulses is required.
Attributes:
• Hose ID: 9.5 mm (0.375 in)
• Hose dash size: -6
• Hose OD: 19.7 mm (0.78 in)
• Min Burst Pressure: 165,475 kPa (24,000 psi)
• Max Working Pressure: 41,370 kPa (6,000 psi)
• Min Bend Radius: 76 mm (3.00 in)
• Temperature Range: -40° C to +121° C (-40° F to +250° F)
• Bulk unit of measure: Inch
• Fabric reinforced, synthetic rubber tube; four or six plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber. Oil, weather, and abrasion resistant synthetic rubber outer cover.
• For use with collet-type reusable, skive type or crimp-on permanent, skive type couplings
Application:
Extremely high pressure service with petroleum base hydraulic fluids. MSHA approved cover. Consult your owner's manual or contact your local Cat Dealer for more information.
View More