Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home161-2437: 1220mm Long Fork
Home161-2437: 1220mm Long Fork
161-2437: 1220mm Long Fork

Cat® 1220mm Long Fork

Brand: Cat

Product Images
161-2437: 1220mm Long Fork
161-2437: 1220mm Long Fork
161-2437: 1220mm Long Fork
161-2437: 1220mm Long Fork
161-2437: 1220mm Long Fork

Cat® 1220mm Long Fork

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 161-2437

Units of Measure

USMetric
Length (mm): 1,294.0
Length (in): 50.95
Material: Steel,Rubber,Carbon Steel
Thickness (mm): 100.0
Weight (lb): 3.35
Width (in): 3.94
Width (mm): 541.0
Height (mm): 541.0
Height (in): 21.3
Thickness (in): 3.94
Upper Tine Width (mm): 50.8
Upper Tine Width (in): 2.0
Weight (kg): 50.6
View More
Compatible Models for part number 161-2437

MULTI TERRAIN LOADER

257D3

COMPACT TRACK LOADER

289D3 259D3 239D3 299D3 XE 279D3 299D3 249D3

SKID STEER LOADER

262 242D3 246D3 216 236 262D3 252 236D3 228 226 248 272D3 XE 246 272D3

COMPACT WHEEL LOADER

906M 907H 907H2 906H2 907M 902 906H 906 904B

WHEEL LOADER

907K 906K 907 906M 906

TELEHANDLER

TH210 TH215

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced