Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates161-6448: Shim-Clutch
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates161-6448: Shim-Clutch
161-6448: Shim-Clutch

Cat® Clutch Shim (Winch)

Brand: Cat

Product Images
161-6448: Shim-Clutch
161-6448: Shim-Clutch
161-6448: Shim-Clutch
161-6448: Shim-Clutch
161-6448: Shim-Clutch

Cat® Clutch Shim (Winch)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 161-6448

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 185.9
Inside Diameter (mm): 133.6
Thickness (mm): 0.5
Outside Diameter (in): 7.3188
Inside Diameter (in): 5.5298
Thickness (in): 0.0196
Material: Carbon Steel
View More
Compatible Models for part number 161-6448

WHEEL SKIDDER

545C 535C 525C 535B 525B 515 525 545

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced