Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches163-2660: Ignition Start Switch
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches163-2660: Ignition Start Switch
163-2660: Ignition Start Switch

Cat® Ignition Start Switch for the cabin enables ignition control from within the cabin for easy and quick starts

Brand: Cat

Product Images
163-2660: Ignition Start Switch
163-2660: Ignition Start Switch

Cat® Ignition Start Switch for the cabin enables ignition control from within the cabin for easy and quick starts

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 163-2660

Units of Measure

USMetric
Diameter (mm): 50.8
Length (mm): 67.46
Connector Type: 4-screw terminal
Diameter (in): 2.0
Length (in): 2.65
Thread Size (in): 1-32
View More
Compatible Models for part number 163-2660

BACKHOE LOADER

436C 416C 438C 426C 428C

TELEHANDLER

TH210 TH62 TH63 TL1255C TL642C TL1055C TL943C TH103 TH82 TH83 TH215

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced