163-4145: ROLLER GP
+ / - Hover over image to Zoom
Other Views

    163-4145: ROLLER GP

    Part Number: 163-4145
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Flange Diameter (in): 7.68
    • Flange Diameter (mm): 195
    • Flange Type: Single Flange
    • Track Pitch (in): 7.5
    • Track Pitch (mm): 190.5
    • Tread Diameter (in): 6.3
    • Tread Diameter (mm): 160
    oem solutions
    OEMS

    excavator
    322C, 324D, 326D2, 324D L 324D LN