Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & Components163-6088: Module Assembly-Intermittent
HomeCabsCab VisibilityWindshield Wipers, Washers, & Components163-6088: Module Assembly-Intermittent
163-6088: Module Assembly-Intermittent

Cat® Intermittent Wiper Module Assembly (24 V)

Brand: Cat

Product Images
163-6088: Module Assembly-Intermittent
163-6088: Module Assembly-Intermittent

Cat® Intermittent Wiper Module Assembly (24 V)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 163-6088

Units of Measure

USMetric
Overall Width (in): 1.6
Material: Polycarbonate Plastic
Overall Length (in): 3.2
Overall Width (mm): 39.9
Overall Height (mm): 32.3
Temperature (°C): -40 to 85
Pins: 3.0
Connector Type: 3 Pin DT
Overall Height (in): 1.3
Wire Length (in): 7.1
Overall Length (mm): 81.0
Wire Length (mm): 180.0
Voltage (VAC): 24 (VDC)
View More
Compatible Models for part number 163-6088

TRACK-TYPE TRACTOR

D9T D9R D9 GC D10R D11R D7R II

WHEEL TRACTOR

623G 621K OEM 657G 621G 621H 627G 631K 631G 637G

ARTICULATED TRUCK

725C 730C2 740C 740B 730C 745C 725 725C2 740 735C 735B 730 735 OEM 735

OFF-HIGHWAY TRUCK

D10R

WHEEL TRACTOR-SCRAPER

627K 621 627K LRC 632 631 613G 623K LRC 623K 621K

QUARRY TRUCK

772G 777E 770G 773E

TRUCK

785 789 793F CMD 775G 775F 772G OEM 773G LRC 793F OEM 770G 795F XQ 793D 793F 795F AC 789C 789D 789B 777D 777G 777F 772G 793F AC 775G OEM 793F XQ 785G 772 773G 797F 770 773F 775G LRC 773G OEM 770G OEM 785C 785D 785B

EJECTOR TRUCK

740 730C2 EJ 730 730C 740B

OFF HIGHWAY TRUCK

789G 772 777G 770 777E 793D 777 775 789D 773 793F 773GC 789 785

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced