Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Gears165-1594: Control Group
HomeDrivetrainFinal DriveFinal Drive Gears165-1594: Control Group
165-1594: Control Group

Cat® Electronic Control Group (PEEC III W/2-Pin Connector)

Brand: Cat

Product Images
165-1594: Control Group
165-1594: Control Group

Cat® Electronic Control Group (PEEC III W/2-Pin Connector)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 165-1594

Units of Measure

USMetric
Overall Height (in): 3.0
Overall Width (in): 4.0
Material: Alloy Aluminum
Overall Width (mm): 101.6
Overall Length (in): 4.0
Overall Height (mm): 76.2
Overall Length (mm): 101.6
View More
Compatible Models for part number 165-1594

TRUCK ENGINE

3406C 3406B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced