Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home165-3911: SHOE TRACK
Home165-3911: SHOE TRACK
165-3911: SHOE TRACK

Cat® Track Shoe Triple Grouser, 750mm Wide, Regular Joint

Brand: Cat

Product Images
165-3911: SHOE TRACK
165-3911: SHOE TRACK

Cat® Track Shoe Triple Grouser, 750mm Wide, Regular Joint

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 165-3911

Units of Measure

USMetric
Shoe Width (mm): 750.0
Material: Boron Steel
Plate Thickness (mm): 0
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 129
Shoe Bolt Hole Spacing C (mm): 179
Shoe Width (in): 29.528
Plate Thickness (in): 0
Shoe Bolt Hole Spacing A (mm): 72
Number of Grousers: Triple
Bolt Hole Diameter (in): 0.827
Bolt Hole Diameter (mm): 21
View More
Compatible Models for part number 165-3911

UNDERCARRIAGE

OEMS

EXCAVATOR

336D LN

MOBILE HYD POWER UNIT

330D 336D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced