Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups165-6670: Turbocharger Cartridge Shield Assembly
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups165-6670: Turbocharger Cartridge Shield Assembly
165-6670: Turbocharger Cartridge Shield Assembly

Turbocharger Cartridge Shield

Brand: Cat

Product Images
165-6670: Turbocharger Cartridge Shield Assembly
165-6670: Turbocharger Cartridge Shield Assembly

Turbocharger Cartridge Shield

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 165-6670

Units of Measure

USMetric
Width (mm): 469.9
Height (mm): 182.9
Length (in): 19.0
Height (in): 7.2
Length (mm): 482.6
View More
Compatible Models for part number 165-6670

GEN SET ENGINE

G3520B

GENERATOR SET

G3520B 3516E

MARINE ENGINE

3516B 3516

INDUSTRIAL ENGINE

3516B

LOCOMOTIVE ENGINE

3516B

GAS ENGINE

G3520B G3512B G3512 G3512J

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced