Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home165-6671: SHAFT AS-WHE
Home165-6671: SHAFT AS-WHE
165-6671: SHAFT AS-WHE

Turbocharger Wheel and Turbine Shaft Assembly

Brand: Cat

fallback-image
165-6671: SHAFT AS-WHE

Turbocharger Wheel and Turbine Shaft Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 165-6671
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 165-6671

Units of Measure

USMetric
Width (mm): 190.5
Height (mm): 190.5
Length (in): 9.8
Length (mm): 248.9
Height (in): 7.5
View More
Compatible Models for part number 165-6671

GEN SET ENGINE

G3520B

GENERATOR SET

G3520B

MARINE ENGINE

3516B 3516

INDUSTRIAL ENGINE

3516B

LOCOMOTIVE ENGINE

3516B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert