Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses167-4201: 50mm Inner Diameter Air Cleaner Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses167-4201: 50mm Inner Diameter Air Cleaner Hose
167-4201: 50mm Inner Diameter Air Cleaner Hose

Cat® Air Cleaner Hose connects the air cleaner assembly to the intake tube for facilitating the passage of filtered air into the engine for combustion

Brand: Cat

fallback-image
167-4201: 50mm Inner Diameter Air Cleaner Hose

Cat® Air Cleaner Hose connects the air cleaner assembly to the intake tube for facilitating the passage of filtered air into the engine for combustion

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 167-4201
Material: EPDM RUBBER,Other Hose
Inside Diameter (mm): 50.0
Operating Temperature: -40°C TO 125°C
Application: CONNECTION ON ENGINE SYSTEM
View More
Compatible Models for part number 167-4201

MINI HYD EXCAVATOR

302.5

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced