Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home169-1024: Cushion Assembly-Back
Home169-1024: Cushion Assembly-Back
169-1024: Cushion Assembly-Back

Cat® Back Cushion Assembly

Brand: Cat

fallback-image
169-1024: Cushion Assembly-Back

Cat® Back Cushion Assembly

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 169-1024

Units of Measure

USMetric
Overall Width (in): 5.6
Overall Height (in): 18.4
Material: Plastic Plastic
Overall Length (in): 20.3
Overall Width (mm): 143.0
Overall Height (mm): 468.0
Overall Length (mm): 515.0
View More
Compatible Models for part number 169-1024

TRACK-TYPE TRACTOR

D7R D9R D11R D6R D8R D10R

MOTOR GRADER

12H NA 140H NA 12H 120H 163H 16H NA 135H NA 12H ES 140H ES 14H NA 120H ES 143H 135H 160H NA 160H 163H NA 140H 160H ES 14H 120H NA 16H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced