Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits169-7831: Hydraulic Cylinder Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
169-7831: Hydraulic Cylinder Seal Kit
169-7831: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
169-7831: Hydraulic Cylinder Seal Kit
169-7831: Hydraulic Cylinder Seal Kit

Hydraulic Cylinder Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

119-5445: 120mm Outer Diameter Plastic Ring
119-5445: 120mm Outer Diameter Plastic RingQuantity: 1
099-0681: Hydraulic Cylinder Head Backup Ring
099-0681: Hydraulic Cylinder Head Backup RingQuantity: 1
165-9284: Cylinder Lip Type Seal
165-9284: Cylinder Lip Type SealQuantity: 1
9X-3592: 120mm Bore Diameter Two Piece Seal
9X-3592: 120mm Bore Diameter Two Piece SealQuantity: 1
096-3467: 75mm Internal Diameter Backup Ring
096-3467: 75mm Internal Diameter Backup RingQuantity: 1
095-1628: 5.7 x 109.6mm 90A NBR O-Ring
095-1628: 5.7 x 109.6mm 90A NBR O-RingQuantity: 1
095-1676: 3.1 x 119.4mm 75A NBR O-Ring
095-1676: 3.1 x 119.4mm 75A NBR O-RingQuantity: 1
170-9842: 74mm Inner Diameter Buffer Seal
170-9842: 74mm Inner Diameter Buffer SealQuantity: 1
170-9858: 73.6mm Inner Diameter U Cup Seal
170-9858: 73.6mm Inner Diameter U Cup SealQuantity: 1
143-8027: Hydraulic Cylinder Piston Ring
143-8027: Hydraulic Cylinder Piston RingQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 169-7831

We are still working on adding a specification for this part.

Compatible Models for part number 169-7831

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert